(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For precision finish machining
Part Number |
---|
MLT1001L-UP20M |
MLT1001L-UTI20T |
MLT1401L-UP20M |
MLT1401L-UTI20T |
MLT2001L-UP20M |
MLT2001L-UTI20T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Notation Symbol | Material Details | Material Type | Dimension S1 (mm) | Size L1 (mm) | Size L2 (mm) | Cutting width (CW) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 824.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | MLT1001L | UP20M | Coating | 2.38 | 7 | 5 | Pitch 1.5-2.0 | ||
฿ 635.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | MLT1001L | UTi20T | Carbide | 2.38 | 7 | 5 | Pitch 1.5-2.0 | ||
฿ 1,215.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | MLT1401L | UP20M | Coating | 4.76 | 11.8 | 6.5 | Pitch 1.5-2.5 | ||
฿ 941.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | MLT1401L | UTi20T | Carbide | 4.76 | 11.8 | 6.5 | Pitch 1.5-2.5 | ||
฿ 1,435.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | MLT2001L | UP20M | Coating | 6.35 | 16.8 | 9.03 | Pitch 1.5-3.5 | ||
฿ 1,102.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | MLT2001L | UTi20T | Carbide | 6.35 | 16.8 | 9.03 | Pitch 1.5-3.5 |
Loading...
Shape | Others | Application | Tapping | work material | Steel |
---|---|---|---|---|---|
Selfishly | Left Handed | Corner R Re(mm) | 0.1 | Dimension B4(mm) | - |
Dimension C(mm) | - |
How can we improve?
How can we improve?