(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves thread machining with increased precision.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R | Thread Model | Corner R Re (mm) | Notation Symbol | Material Details | Material Type | Pitch mm (mm) | Pitch Threads per Inch (inch) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,051.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | - | General-purpose 55° | 0.1 | MTTR435501 | NX2525 | Cermet | - | 28-10 | ||
฿ 1,051.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | - | General-purpose 55° | 0.1 | MTTR435501 | UTi20T | Carbide | - | 28-10 | ||
฿ 1,051.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | 0.2 | General-purpose 55° | 0.2 | MTTR435502 | NX2525 | Cermet | - | 16-8 | ||
฿ 1,051.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | 0.2 | General-purpose 55° | 0.2 | MTTR435502 | UTi20T | Carbide | - | 16-8 | ||
฿ 1,051.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | - | General-purpose 55° | 0.3 | MTTR435503 | NX2525 | Cermet | - | 11-8 | ||
฿ 1,051.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | - | General-purpose 55° | 0.3 | MTTR435503 | UTi20T | Carbide | - | 11-8 | ||
฿ 951.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | - | General-purpose 60° | 0 | MTTR436000 | NX2525 | Cermet | -0.8 | - | ||
฿ 992.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | - | General-purpose 60° | 0 | MTTR436000 | UTi20T | Carbide | -0.8 | - | ||
฿ 951.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | - | General-purpose 60° | 0.1 | MTTR436001 | HTi10 | Carbide | 1.0-1.75 | - | ||
฿ 951.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | - | General-purpose 60° | 0.1 | MTTR436001 | NX2525 | Cermet | 1.0-1.75 | - | ||
฿ 1,240.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | - | General-purpose 60° | 0.1 | MTTR436001 | UP20M | Coating | 1.0-1.75 | - | ||
฿ 951.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | - | General-purpose 60° | 0.1 | MTTR436001 | UTi20T | Carbide | 1.0-1.75 | - | ||
฿ 951.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | 0.2 | General-purpose 60° | 0.2 | MTTR436002 | HTi10 | Carbide | 2.0-2.5 | - | ||
฿ 992.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | 0.2 | General-purpose 60° | 0.2 | MTTR436002 | NX2525 | Cermet | 2.0-2.5 | - | ||
฿ 1,240.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | 0.2 | General-purpose 60° | 0.2 | MTTR436002 | UP20M | Coating | 2.0-2.5 | - | ||
฿ 1,000.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | 0.2 | General-purpose 60° | 0.2 | MTTR436002 | UTi20T | Carbide | 2.0-2.5 | - | ||
฿ 951.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | - | General-purpose 60° | 0.3 | MTTR436003 | HTi10 | Carbide | 3.0-3.5 | - | ||
฿ 951.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | - | General-purpose 60° | 0.3 | MTTR436003 | NX2525 | Cermet | 3.0-3.5 | - | ||
฿ 951.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | - | General-purpose 60° | 0.3 | MTTR436003 | UTi20T | Carbide | 3.0-3.5 | - | ||
฿ 951.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | 0.4 | General-purpose 60° | 0.4 | MTTR436004 | NX2525 | Cermet | 4.0-4.5 | - | ||
฿ 1,030.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | 0.4 | General-purpose 60° | 0.4 | MTTR436004 | UTi20T | Carbide | 4.0-4.5 | - |
Loading...
Shape | Others | Application | Tapping | Selfishly | Right Handed |
---|---|---|---|---|---|
Dimension D1(mm) | 12.7 | Dimension S1(mm) | 4.76 | Precision | G |
Breaker | No breaker |
How can we improve?
How can we improve?