(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves thread machining with increased precision.
Part Number |
---|
MTTL436001-HTI10 |
MTTL436001-UP20M |
MTTL436001-UTI20T |
MTTL436002-NX2525 |
MTTL436002-UTI20T |
MTTL436003-NX2525 |
MTTL436003-UTI20T |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type | Pitch mm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 951.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | - | 0.1 | MTTL436001 | HTi10 | Carbide | 1.0-1.75 | |||
฿ 1,240.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | - | 0.1 | MTTL436001 | UP20M | Coating | 1.0-1.75 | |||
฿ 951.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | - | 0.1 | MTTL436001 | UTi20T | Carbide | 1.0-1.75 | |||
฿ 951.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | 0.2 | 0.2 | MTTL436002 | NX2525 | Coating | 2.0-2.5 | |||
฿ 951.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | 0.2 | 0.2 | MTTL436002 | UTi20T | Carbide | 2.0-2.5 | |||
฿ 951.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | - | 0.3 | MTTL436003 | NX2525 | Coating | 3.0-3.5 | |||
฿ 9,900.00 | MME INSERTS | 1 Pack(s) | 10 Pieces Per Package | 16 Day(s) | - | 0.3 | MTTL436003 | UTi20T | Carbide | 3.0-3.5 |
Loading...
Shape | Others | Application | Tapping | Selfishly | Left Handed |
---|---|---|---|---|---|
Thread Model | General-purpose 60° | Dimension D1(mm) | 12.7 | Dimension S1(mm) | 4.76 |
Precision | G | Breaker | No breaker |
How can we improve?
How can we improve?