(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
First recommendation for medium cutting of cast iron, alternate chipbreaker for medium cutting of carbon steel and alloy steel.
[Features]
・M-class double-sided chip breaker
・High cutting edge strength with a flat land blade type
・Highly versatile all-around breaker shape
・NX2525 for stable cutting of steel, stainless steel, and cast iron (a guideline for cutting conditions)
・UC5105 Stable cutting of cast iron (guideline for cutting conditions)
・UE6105, MC6115 for stable cutting of steel (guideline for cutting conditions)
・MC6015, MP3025, UE6110 for general cutting of steel (guideline for cutting conditions)
・UC5115 for general cutting of cast iron ( Approximate state of cutting)
[Applications]
- For turning cast iron, medium cutting of carbon steel and alloy steel
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 310.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | 0.4 | 0.4 | WNMG080404 | MC6125 | Coated・Carbide | ||
฿ 318.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel | 0.4 | 0.4 | WNMG080404 | MP3025 | Coated・Cermet | ||
฿ 280.88 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | WNMG080404 | NX2525 | Non-coated・Cermet | ||
฿ 310.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | 0.8 | 0.8 | WNMG080408 | MC6125 | Coated・Carbide | ||
฿ 318.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel | 0.8 | 0.8 | WNMG080408 | MP3025 | Coated・Cermet | ||
฿ 280.88 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 0.8 | 0.8 | WNMG080408 | NX2525 | Non-coated・Cermet | ||
฿ 280.88 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.8 | 0.8 | WNMG080408 | UTi20T | Non-coated・Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | WNMG080408 | VP15TF | Coated・Carbide | ||
฿ 310.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | 1.2 | 1.2 | WNMG080412 | MC6125 | Coated・Carbide | ||
฿ 280.88 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1.2 | 1.2 | WNMG080412 | UTi20T | Non-coated・Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 1.2 | 1.2 | WNMG080412 | VP15TF | Coated・Carbide | ||
฿ 310.51 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | 1.6 | 1.6 | WNMG080416 | UC5115 | Coated・Carbide |
Loading...
Shape | W (Hexagonal) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Negative | IC(mm) | 12.7 | EPSR(°) | 80° |
Dimension D1(mm) | 5.16 | Dimension S1(mm) | 4.76 | Breaker | standard |
How can we improve?
How can we improve?