1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with Breaker without Code) SNMG○○○【1-10 Pieces Per Package】 (SNMG090304-MP3025)

MME INSERTS

M Class Insert (with Breaker without Code) SNMG○○○ (SNMG090304-MP3025)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M-class insert for medium cutting of cast iron (with blank breaker) SNMG○○○.
[Features]
・M-class double-sided chip breaker
・Flatland blade type with high cutting edge strength
・Highly versatile all-round breaker shape
・90° square, negative insert, with hole
・UE6105, MC6115 are for stable cutting of steel (cutting NX2525
for stable cutting of steel, stainless steel and cast iron (guideline for cutting conditions)
NX3035, UE6110, MC6015 and MP3025 for general steel cutting (guideline for cutting conditions)
UC5105 and HTi05T for stable cutting of cast iron (Guidelines for cutting conditions)
・UC5115 for general cutting of cast iron (Guidelines for cutting conditions)
・HTi10 for general cutting of cast iron, non-ferrous metals, heat-resistant alloys and titanium alloys (Guidelines for cutting conditions)
[Applications]
・For turning cast iron, Optimal for medium cutting
・Optimal for turning carbon steel / alloy steel and for medium cutting

Product dimension and specification





GRADES FOR TURNING / TURNING APPLICATION RANGE
Part Number
SNMG090304-MP3025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 299.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4SNMG090304MP30259.525Coated・cermet3.813.18

Loading...

  1. 1
 

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative EPSR(°) 90° Breaker standard

Please check the type/dimensions/specifications of the part SNMG090304-MP3025 in the M Class Insert (with Breaker without Code) SNMG○○○ series.

Products with similar specification

Part Number
SNMG090304-NX2525
SNMG090304-NX3035
SNMG090304-UTI20T
SNMG090308-HTI05T
SNMG090308-HTI10
SNMG090308-MP3025
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 231.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4SNMG090304NX25259.525Non-coated・Cermet3.813.18

฿ 999,999,999.00

10 Piece(s) Quote Steel0.40.4SNMG090304NX30359.525Non-coated・Cermet3.813.18

฿ 231.00

10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron0.40.4SNMG090304UTi20T9.525Non-coated・Carbide3.813.18

฿ 999,999,999.00

10 Piece(s) Quote Cast Iron0.80.8SNMG090308HTi05T9.525Non-coated・Carbide3.813.18

฿ 231.00

10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.80.8SNMG090308HTi109.525Non-coated・Carbide3.813.18

฿ 299.00

10 Piece(s) 15 Day(s) Steel0.80.8SNMG090308MP30259.525Coated・cermet3.813.18