1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

M Class Insert (with Breaker without Code) DNMG○○○ (Part Number)

M Class Insert (with Breaker without Code) DNMG○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 326.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First recommendation for medium cutting of cast iron, alternate chipbreaker for medium cutting of carbon steel and alloy steel.
[Features]
・M-class double-sided chip breaker
・High cutting edge strength with a flat land blade type
・Highly versatile all-round breaker shape
・HTI10 can be used for general cutting (cutting conditions) for cast iron, non-ferrous metals, heat-resistant alloys, titanium alloys. Standard)
・UE6110 and MC6015 are steel, general cutting (standard cutting condition)
・UC5105 is cast iron, MC6115 and UE6105 are steel, stable cutting (standard cutting condition)
・NX3035 and MP3025 are steel, UC5115 is cast iron General cutting (guideline for cutting conditions)
・NX2525 is for stable cutting (guideline for cutting conditions) in steel, stainless steel, and cast iron
[Uses]
・For lathe turning of cast iron, medium cutting of carbon steel and alloy steel

Product daimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
DNMG150404-HTI10
DNMG150404-MC6125
DNMG150404-MP3025
DNMG150404-NX2525
DNMG150404-NX3035
DNMG150408-HTI10
DNMG150408-MC6125
DNMG150408-MP3025
DNMG150408-NX2525
DNMG150408-NX3035
DNMG150408-VP15TF
DNMG150412-MC6125
DNMG150412-NX2525
DNMG150412-VP15TF
DNMG150604-MC6115
DNMG150604-MC6125
DNMG150604-MP3025
DNMG150604-NX2525
DNMG150608-MC6115
DNMG150608-MC6125
DNMG150608-MP3025
DNMG150608-NX2525
DNMG150608-VP15TF
DNMG150612-MC6115
DNMG150612-MC6125
DNMG150612-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details EPSR
(°)
Material Type Dimension S1
(mm)

฿ 447.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.40.4DNMG150404HTi1055°Non-coated・Carbide4.76

฿ 326.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4DNMG150404MC612555°Coated・Carbide4.76

฿ 492.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.40.4DNMG150404MP302555°Coated・Cermet4.76

฿ 447.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4DNMG150404NX252555°Non-coated・Cermet4.76

฿ 447.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.40.4DNMG150404NX303555°Non-coated・Cermet4.76

฿ 447.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150408HTi1055°Non-coated・Carbide4.76

฿ 326.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8DNMG150408MC612555°Coated・Carbide4.76

฿ 492.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.80.8DNMG150408MP302555°Coated・Cermet4.76

฿ 447.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8DNMG150408NX252555°Non-coated・Cermet4.76

฿ 447.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.80.8DNMG150408NX303555°Non-coated・Cermet4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150408VP15TF55°Coated・Carbide4.76

฿ 326.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2DNMG150412MC612555°Coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron1.21.2DNMG150412NX252555°Non-coated・Cermet4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.21.2DNMG150412VP15TF55°Coated・Carbide4.76

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4DNMG150604MC611555°Coated・Carbide6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4DNMG150604MC612555°Coated・Carbide6.35

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4DNMG150604MP302555°Coated・Cermet6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4DNMG150604NX252555°Non-coated・Cermet6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8DNMG150608MC611555°Coated・Carbide6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8DNMG150608MC612555°Coated・Carbide6.35

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8DNMG150608MP302555Coated・Cermet6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8DNMG150608NX252555Non-coated・Cermet6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8DNMG150608VP15TF55Coated・Carbide6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2DNMG150612MC611555°Coated・Carbide6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2DNMG150612MC612555°Coated・Carbide6.35

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.21.2DNMG150612VP15TF55°Coated・Carbide6.35

Loading...

  1. 1
 

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative IC(mm) 12.7 Dimension D1(mm) 5.16
Breaker Standard