1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M-Class Insert (With Breaker Without Code) CNMG○○○ (CNMG120404-HTI10)

MME INSERTS

M-Class Insert (With Breaker Without Code) CNMG○○○ (CNMG120404-HTI10)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

M-class insert for medium cutting of cast iron (with blank breaker) CNMG○○○.
[Features]
・M-class double-sided chip breaker
・Flatland blade type for high cutting edge strength
・Highly versatile all-round breaker shape
・80° rhombus, negative insert, with hole
・UE6105 is for stable cutting of steel (cutting state) NX2525
for stable cutting of steel, stainless steel, and cast iron (guideline for cutting conditions)
NX3035, UE6110, and MC6015 for general steel cutting (guidelines for cutting conditions)
UC5105 for stable cutting of cast iron (guidelines for cutting conditions)
・UC5115 for general cutting of cast iron (guideline for cutting conditions)
・HTi10 for general cutting of cast iron, non-ferrous metals, heat-resistant alloys and titanium alloys (guidelines for cutting conditions)
・MC6115 for stable cutting of steel (guidelines for cutting conditions)
・MP3025 is steel and is used for general cutting (a guideline for cutting conditions)
[Applications]
・Optimal for turning cast iron and medium cutting
・Optimal for turning and medium cutting of carbon steel and alloy steel

Product dimension and specification





 

GRADES FOR TURNING / TURNING APPLICATION RANGE

INDEXABLE INSERT GRADES FOR TURNING
Part Number
CNMG120404-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 316.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.40.4CNMG120404HTi1012.7Non-coated・Carbide5.164.76

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative EPSR(°) 80 Breaker Standard

Please check the type/dimensions/specifications of the part CNMG120404-HTI10 in the M-Class Insert (With Breaker Without Code) CNMG○○○ series.

Products with similar specification

Part Number
CNMG09T304-NX2525
CNMG09T308-NX2525
CNMG120404-MC6125
CNMG120404-MP3025
CNMG120404-NX2525
CNMG120404-NX3035
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 231.00

10 Piece(s) 15 Day(s) Steel0.40.4CNMG09T304NX25259.525Non-coated・Cermet3.813.97

฿ 231.00

10 Piece(s) 40 Day(s) Steel0.80.8CNMG09T308NX25259.525Non-coated・Cermet3.813.97

฿ 310.00

10 Piece(s) 15 Day(s) Steel0.40.4CNMG120404MC612512.7Coated・Carbide5.164.76

฿ 354.00

10 Piece(s) 15 Day(s) Steel0.40.4CNMG120404MP302512.7Coated・Cermet5.164.76

฿ 316.00

10 Piece(s) 15 Day(s) Steel0.40.4CNMG120404NX252512.7Non-coated・Cermet5.164.76

฿ 316.00

10 Piece(s) 15 Day(s) Steel0.40.4CNMG120404NX303512.7Non-coated・Cermet5.164.76