(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves reliable control even with latter-half materials that have easily elongated chips
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | work material | Steel / Stainless Steel / Cast Iron |
---|---|---|---|---|---|
Breaker Use | Finish | Rake angle | Positive | Selfishly | Left Handed |
Corner R | 0.4 | Corner R Re(mm) | 0.4 | Material Details | NX2525 |
Material Type | Cermet | Breaker | No breaker |
Please check the type/dimensions/specifications of the part TPMX090204L-NX2525 in the M Class Insert (with Breaker) TPMX○○○L series.
Part Number |
---|
TPMX110304L-NX2525 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Notation Symbol |
---|---|---|---|---|---|
฿ 450.00 | 10 Piece(s) | 40 Day(s) | TPMX110304L |
How can we improve?
How can we improve?