1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with Breaker) TPMX○○○ (TPMX110304-MP3025)

MME INSERTS

M Class Insert (with Breaker) TPMX○○○ (TPMX110304-MP3025)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves reliable control even with latter-half materials that have easily elongated chips

 
Part Number
TPMX110304-MP3025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 409.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4TPMX110304MP3025Coated cermet

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Rake angle Positive
Selfishly Left Handed Breaker No breaker

Please check the type/dimensions/specifications of the part TPMX110304-MP3025 in the M Class Insert (with Breaker) TPMX○○○ series.

Products with similar specification

Part Number
TPMX110304-NX2525
TPMX110304-NX3035
TPMX110308-MP3025
TPMX110308-NX2525
TPMX110308-NX3035
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 314.00

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TPMX110304NX2525Cermet

฿ 999,999,999.00

10 Piece(s) Quote Steel0.40.4TPMX110304NX3035Cermet

฿ 409.00

10 Piece(s) 15 Day(s) Steel0.80.8TPMX110308MP3025Coated cermet

฿ 314.00

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8TPMX110308NX2525Cermet

฿ 999,999,999.00

10 Piece(s) Quote Steel0.80.8TPMX110308NX3035Cermet