(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves reliable control even with latter-half materials that have easily elongated chips
Part Number |
---|
TPMR090202-MP3025 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | IC (mm) | Material Type | Dimension S1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 338.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel | 0.2 | 0.2 | TPMR090202 | MP3025 | 5.56 | Coated・Cermet | 2.38 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Positive | EPSR(°) | 60° | AN(°) | 11° |
Breaker | standard |
Please check the type/dimensions/specifications of the part TPMR090202-MP3025 in the M Class Insert (without Breaker) TPMR○○○ series.
Part Number |
---|
TPMR090202-NX3035 |
TPMR090204-MP3025 |
TPMR090204-NX2525 |
TPMR090204-NX3035 |
TPMR090208-MP3025 |
TPMR110302-MP3025 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | IC (mm) | Material Type | Dimension S1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel | 0.2 | 0.2 | TPMR090202 | NX3035 | 5.56 | Non-coated・Cermet | 2.38 | ||
฿ 338.00 | 10 Piece(s) | 15 Day(s) | Steel | 0.4 | 0.4 | TPMR090204 | MP3025 | 5.56 | Coated・Cermet | 2.38 | ||
฿ 261.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | TPMR090204 | NX2525 | 5.56 | Non-coated・Cermet | 2.38 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | TPMR090204 | NX3035 | 5.56 | Non-coated・Cermet | 2.38 | ||
฿ 338.00 | 10 Piece(s) | 15 Day(s) | Steel | 0.8 | 0.8 | TPMR090208 | MP3025 | 5.56 | Coated・Cermet | 2.38 | ||
฿ 261.00 | 10 Piece(s) | 15 Day(s) | Steel | 0.2 | 0.2 | TPMR110302 | MP3025 | 6.35 | Coated・Cermet | 3.18 |
How can we improve?
How can we improve?