1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with Breaker) SPMT○○○ (SPMT090304-NX2525)

MME INSERTS

M Class Insert (with Breaker) SPMT○○○ (SPMT090304-NX2525)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves reliable control even with latter-half materials that have easily elongated chips

 
Part Number
SPMT090304-NX2525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 302.00

MME INSERTS 10 Piece(s) 15 Day(s) 0.40.4SPMT090304NX2525Cermet

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter work material Steel / Stainless Steel / Cast Iron
Breaker Use Medium Cutting Rake angle Positive Breaker With Breaker

Please check the type/dimensions/specifications of the part SPMT090304-NX2525 in the M Class Insert (with Breaker) SPMT○○○ series.

Products with similar specification

Part Number
SPMT090308-NX2525
SPMT120308-NX2525
SPMT120308-UTI20T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 302.00

10 Piece(s) 40 Day(s) 0.80.8SPMT090308NX2525Cermet

฿ 537.00

10 Piece(s) 40 Day(s) 0.80.8SPMT120308NX2525Cermet

฿ 537.00

10 Piece(s) 15 Day(s) 0.80.8SPMT120308UTi20TCarbide