(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves reliable control even in the latter half of the bath where chips tend to grow
Part Number |
---|
SCMT09T304-AP25N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | IC (mm) | Material Type | Dimension D1 (mm) | Dimension S1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 416.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | SCMT09T304 | AP25N | 9.525 | Coated・Cermet | 4.4 | 3.97 |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Positive | EPSR(°) | 90° | AN(°) | 7° |
Breaker | standard |
Please check the type/dimensions/specifications of the part SCMT09T304-AP25N in the M Class Insert (with Breaker) SCMT○○○ series.
Part Number |
---|
SCMT09T304-MP3025 |
SCMT09T304-NX2525 |
SCMT09T304-NX3035 |
SCMT09T304-UTI20T |
SCMT09T308-AP25N |
SCMT09T308-MP3025 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | IC (mm) | Material Type | Dimension D1 (mm) | Dimension S1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 416.00 | 10 Piece(s) | 40 Day(s) | Steel | 0.4 | 0.4 | SCMT09T304 | MP3025 | 9.525 | Coated・Cermet | 4.4 | 3.97 | ||
฿ 324.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | SCMT09T304 | NX2525 | 9.525 | Non-coated・Cermet | 4.4 | 3.97 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | SCMT09T304 | NX3035 | 9.525 | Non-coated・Cermet | 4.4 | 3.97 | ||
฿ 324.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | SCMT09T304 | UTi20T | 9.525 | Non-coated・Carbide | 4.4 | 3.97 | ||
฿ 416.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 0.8 | 0.8 | SCMT09T308 | AP25N | 9.525 | Coated・Cermet | 4.4 | 3.97 | ||
฿ 416.00 | 10 Piece(s) | 15 Day(s) | Steel | 0.8 | 0.8 | SCMT09T308 | MP3025 | 9.525 | Coated・Cermet | 4.4 | 3.97 |
How can we improve?
How can we improve?