(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves reliable control even with latter-half materials that have easily elongated chips
Part Number |
---|
DCMT070202-AP25N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 344.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | DCMT070202 | AP25N | Coated cermet |
Loading...
Shape | D (55° Diamond) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Positive | Breaker | With Breaker |
Please check the type/dimensions/specifications of the part DCMT070202-AP25N in the M Class Insert (with Breaker) DCMT○○○ series.
Part Number |
---|
DCMT070202-MP3025 |
DCMT070202-NX2525 |
DCMT070202-NX3035 |
DCMT070202-UTI20T |
DCMT070204-AP25N |
DCMT070204-MP3025 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 344.00 | 10 Piece(s) | 15 Day(s) | Steel | 0.2 | 0.2 | DCMT070202 | MP3025 | Coated cermet | ||
฿ 266.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | DCMT070202 | NX2525 | Cermet | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel | 0.2 | 0.2 | DCMT070202 | NX3035 | Cermet | ||
฿ 266.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | DCMT070202 | UTi20T | Carbide | ||
฿ 344.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | DCMT070204 | AP25N | Coated cermet | ||
฿ 344.00 | 10 Piece(s) | 40 Day(s) | Steel | 0.4 | 0.4 | DCMT070204 | MP3025 | Coated cermet |
How can we improve?
How can we improve?