1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Positive Insert for Turning CCMT○○○【1-10 Pieces Per Package】

Positive Insert for Turning CCMT○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 221.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
・Breaker symbol: none
・Shape: C (80° rhombus)
・Groove
・Hole: T (with hole)
・Relief angle: positive 7° (C)
・Application (breaker): Medium cutting[Grade features]
・AP25N is a cermet grade.
・MP3025 is a PVD coated cermet grade for steel turning.
· NX2525 is
a cermet grade for turning steel and cast iron.
· NX3035 is a cermet grade for general cutting of mild steel, carbon steel and alloy steel.
· UC5115 is a
CVD coated grade for normal cast iron and ductile cast iron cutting.
・UE6020 is for unstable cutting of steel. (Guidelines for cutting conditions)
・UE6105 cuts steel stably. (Guidelines for cutting conditions)
・UE6110 is a CVD-coated grade for turning various types of steel such as mild steel, carbon steel, bearing steel, and leadless steel.
・US735/US7020 are CVD coated grades for machining stainless steel, which is an extremely difficult-to-cut material.
· UTi20T is
a general-purpose cemented carbide grade that can be used with both steel and cast iron.
· VP15TF is a heat-resistant alloy that is difficult to cut and is a high-strength ultra-fine grain cemented carbide grade for turning in unstable cutting areas that require fracture resistance.

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
CCMT09T302-AP25N
CCMT09T302-MP3025
CCMT09T302-NX2525
CCMT09T302-NX3035
CCMT09T304-AP25N
CCMT09T304-MP3025
CCMT09T304-NX2525
CCMT09T304-NX3035
CCMT09T304-UTI20T
CCMT09T304-VP15TF
CCMT09T308-AP25N
CCMT09T308-MP3025
CCMT09T308-NX2525
CCMT09T308-NX3035
CCMT09T308-UTI20T
CCMT09T308-VP15TF
CCMT060202-AP25N
CCMT060202-MP3025
CCMT060202-NX2525
CCMT060202-NX3035
CCMT060202-UTI20T
CCMT060204-AP25N
CCMT060204-MP3025
CCMT060204-NX2525
CCMT060204-NX3035
CCMT060204-UTI20T
CCMT060204-VP15TF
CCMT060208-NX2525
CCMT060208-UTI20T
CCMT060208-VP15TF
CCMT080304-AP25N
CCMT080304-MP3025
CCMT080304-NX2525
CCMT080304-NX3035
CCMT080304-UTI20T
CCMT080308-UTI20T
CCMT120404-AP25N
CCMT120404-MP3025
CCMT120404-NX2525
CCMT120404-NX3035
CCMT120404-UTI20T
CCMT120404-VP15TF
CCMT120408-MP3025
CCMT120408-NX2525
CCMT120408-NX3035
CCMT120408-UTI20T
CCMT120408-VP15TF
CCMT120412-NX3035
CCMT120412-US735
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 416.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.20.2CCMT09T302AP25N9.525Coated・Cermet4.43.97

฿ 416.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.20.2CCMT09T302MP30259.525Coated・Cermet4.43.97

฿ 324.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.20.2CCMT09T302NX25259.525Non-coated・Cermet4.43.97

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.20.2CCMT09T302NX30359.525Non-coated・Cermet4.43.97

฿ 416.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4CCMT09T304AP25N9.525Coated・Cermet4.43.97

฿ 416.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.40.4CCMT09T304MP30259.525Coated・Cermet4.43.97

฿ 324.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.40.4CCMT09T304NX25259.525Non-coated・Cermet4.43.97

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4CCMT09T304NX30359.525Non-coated・Cermet4.43.97

฿ 324.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4CCMT09T304UTi20T9.525Non-coated・Carbide4.43.97

฿ 4,522.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

11 Day(s) Heat-Resistant Alloy, Titanium Alloy0.40.4CCMT09T304VP15TF9.525Coated・Carbide4.43.97

฿ 416.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8CCMT09T308AP25N9.525Coated・Cermet4.43.97

฿ 416.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.80.8CCMT09T308MP30259.525Coated・Cermet4.43.97

฿ 324.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.80.8CCMT09T308NX25259.525Non-coated・Cermet4.43.97

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8CCMT09T308NX30359.525Non-coated・Cermet4.43.97

฿ 324.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8CCMT09T308UTi20T9.525Non-coated・Carbide4.43.97

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8CCMT09T308VP15TF9.525Coated・Carbide4.43.97

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.20.2CCMT060202AP25N6.35Coated・Cermet2.82.38

฿ 287.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.20.2CCMT060202MP30256.35Coated・Cermet2.82.38

฿ 221.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.20.2CCMT060202NX25256.35Non-coated・Cermet2.82.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.20.2CCMT060202NX30356.35Non-coated・Cermet2.82.38

฿ 221.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2CCMT060202UTi20T6.35Non-coated・Carbide2.82.38

฿ 287.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4CCMT060204AP25N6.35Coated・Cermet2.82.38

฿ 287.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.40.4CCMT060204MP30256.35Coated・Cermet2.82.38

฿ 221.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4CCMT060204NX25256.35Non-coated・Cermet2.82.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4CCMT060204NX30356.35Non-coated・Cermet2.82.38

฿ 221.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4CCMT060204UTi20T6.35Non-coated・Carbide2.82.38

฿ 2,900.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

17 Day(s) Heat-Resistant Alloy, Titanium Alloy0.40.4CCMT060204VP15TF6.35Coated・Carbide2.82.38

฿ 221.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.80.8CCMT060208NX25256.35Non-coated・Cermet2.82.38

฿ 221.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8CCMT060208UTi20T6.35Non-coated・Carbide2.82.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8CCMT060208VP15TF6.35Coated・Carbide2.82.38

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4CCMT080304AP25N7.94Coated・Cermet3.43.18

฿ 338.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4CCMT080304MP30257.94Coated・Cermet3.43.18

฿ 261.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.40.4CCMT080304NX25257.94Non-coated・Cermet3.43.18

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4CCMT080304NX30357.94Non-coated・Cermet3.43.18

฿ 261.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4CCMT080304UTi20T7.94Non-coated・Carbide3.43.18

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8CCMT080308UTi20T7.94Non-coated・Carbide3.43.18

฿ 625.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4CCMT120404AP25N12.7Coated・Cermet5.54.76

฿ 625.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4CCMT120404MP302512.7Coated・Cermet5.54.76

฿ 485.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4CCMT120404NX252512.7Non-coated・Cermet5.54.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4CCMT120404NX303512.7Non-coated・Cermet5.54.76

฿ 485.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4CCMT120404UTi20T12.7Non-coated・Carbide5.54.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.40.4CCMT120404VP15TF12.7Coated・Carbide5.54.76

฿ 625.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.80.8CCMT120408MP302512.7Coated・Cermet5.54.76

฿ 485.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8CCMT120408NX252512.7Non-coated・Cermet5.54.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8CCMT120408NX303512.7Non-coated・Cermet5.54.76

฿ 485.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8CCMT120408UTi20T12.7Non-coated・Carbide5.54.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Heat-Resistant Alloy, Titanium Alloy0.80.8CCMT120408VP15TF12.7Coated・Carbide5.54.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel1.21.2CCMT120412NX303512.7Non-coated・Cermet5.54.76

฿ 625.00

MME INSERTS 10 Piece(s) 15 Day(s) Stainless Steel1.21.2CCMT120412US73512.7Coated・Carbide5.54.76

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive EPSR(°) 80 AN(°) 7
Breaker Standard