1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

M Class Insert (No Breaker) WNMA○○○

M Class Insert (No Breaker) WNMA○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M-class insert for rough cutting of cast iron (without chipbreaker) WNMA○○○○○○.
[Features]
・Flat top
・High cutting edge strength and stable seating

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
WNMA080404-HTI10
WNMA080408-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.40.4WNMA080404

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.80.8WNMA080408

Loading...

  1. 1
 

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter work material Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy
Rake angle Negative Material Details HTi10 IC(mm) 12.7
EPSR(°) 80° Material Type Non-coated・Carbide Dimension D1(mm) 5.16
Dimension S1(mm) 4.76 Breaker flat_top