1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

M Class Insert (No Breaker) VCMW○○○ (Part Number)

M Class Insert (No Breaker) VCMW○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 567.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M-class insert for rough cutting of cast iron (without chipbreaker) VCMW○○○.
[Features]
- Flat top.
· Ideal for unstable cutting such as intermittent cutting due to high cutting edge strength and stable seating.
[Use]
・Breaker for turning and rough cutting of cast iron.

 

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
VCMW110304-HTI10
VCMW160404-HTI10
VCMW160408-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol

฿ 567.00

MME INSERTS 10 Piece(s) 15 Day(s) 0.40.4VCMW110304

฿ 743.00

MME INSERTS 10 Piece(s) 15 Day(s) 0.40.4VCMW160404

฿ 743.00

MME INSERTS 10 Piece(s) 15 Day(s) 0.80.8VCMW160408

Loading...

  1. 1
 

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter work material Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy
Rake angle Positive Material Details HTi10 IC(mm) 9.525
EPSR(°) 35 AN(°) 7 Material Type Non-coated・Carbide
Dimension D1(mm) 4.4 Dimension S1(mm) 4.76 Breaker flat_top