1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (No Breaker) TNMN○○○

M Class Insert (No Breaker) TNMN○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 344.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M-class insert for rough cutting of cast iron (without chipbreaker) TNMN○○○.
[Features]
- Flat top.
・High cutting edge strength and stable seating.
[Applications]
・Ideal for unstable cutting such as intermittent cutting.

Product dimension and specification



 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
TNMN160308-NX2525
TNMN160408-NX2525
TNMN220408-NX2525
TNMN220412-UTI20T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.80.8TNMN160308NX25259.525Non-coated・Cermet

฿ 344.00

MME INSERTS 10 Piece(s) 15 Day(s) 0.80.8TNMN160408NX25259.525Non-coated・Cermet

฿ 499.00

MME INSERTS 10 Piece(s) 15 Day(s) 0.80.8TNMN220408NX252512.7Non-coated・Cermet

฿ 499.00

MME INSERTS 10 Piece(s) 35 Day(s) 1.21.2TNMN220412UTi20T12.7Non-coated・Carbide

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter work material Steel / Stainless Steel / Cast Iron
Rake angle Negative EPSR(°) 60° Dimension S1(mm) 4.76
Breaker flat_top