(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves thread machining with increased precision.
Part Number |
---|
SPMW090304-HTI10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Breaker Use | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type | Precision | Honing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 302.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | 0.4 | 0.4 | SPMW090304 | HTi10 | Carbide | - | - |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | Rake angle | Positive |
---|---|---|---|---|---|
Breaker | No breaker |
Please check the type/dimensions/specifications of the part SPMW090304-HTI10 in the M Class Insert (No Breaker) SPMW○○○ series.
Part Number |
---|
SPMW090304-NX2525 |
SPMW090304-NX4545 |
SPMW090304-UP20M |
SPMW090304-UTI20T |
SPMW090304-VP15TF |
SPMW090308-HTI10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Breaker Use | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type | Precision | Honing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 302.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Medium Cutting | 0.4 | 0.4 | SPMW090304 | NX2525 | Cermet | - | - | ||
฿ 302.00 | 10 Piece(s) | 40 Day(s) | Steel | Medium Cutting | 0.4 | 0.4 | SPMW090304 | NX4545 | Cermet | M | E | ||
฿ 400.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Medium Cutting | 0.4 | 0.4 | SPMW090304 | UP20M | Coating | - | - | ||
฿ 302.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.4 | 0.4 | SPMW090304 | UTi20T | Carbide | - | - | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | 0.4 | 0.4 | SPMW090304 | VP15TF | Coating | - | - | ||
฿ 302.00 | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | 0.8 | 0.8 | SPMW090308 | HTi10 | Carbide | - | - |
How can we improve?
How can we improve?