1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (No Breaker) SNMN (SNMN120408-HTI10)

MME INSERTS

M Class Insert (No Breaker) SNMN (SNMN120408-HTI10)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M-class insert (without chipbreaker) SNMN for roughing cast iron.
[Features]
- Flat top.
· Ideal for unstable cutting such as intermittent cutting due to high cutting edge strength and stable seating.
[Use]
・Breaker for turning and rough cutting of cast iron.

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
SNMN120408-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
EPSR
(°)
Material Type Dimension S1
(mm)
Flute Width
(mm)

฿ 419.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.80.8SNMN120408HTi1012.790°Non-coated・Carbide4.76

Loading...

  1. 1
 

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Rake angle Negative
Breaker flat_top

Please check the type/dimensions/specifications of the part SNMN120408-HTI10 in the M Class Insert (No Breaker) SNMN series.

Products with similar specification

Part Number
SNMN120408-MC5020
SNMN120408-NX2525
SNMN120408-UTI20T
SNMN120412-MC5020
SNMN120412-NX2525
SNMN120412-UTI20T
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
EPSR
(°)
Material Type Dimension S1
(mm)
Flute Width
(mm)

฿ 280.00

10 Piece(s) Available 15 Day(s) Cast Iron0.80.8SNMN120412MC502012.790°Coated・Carbide4.76

฿ 419.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8SNMN120408NX252512.790°Non-coated・Cermet4.76

฿ 419.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8SNMN120408UTi20T12.790°Non-coated・Carbide4.76

฿ 280.00

10 Piece(s) Available 15 Day(s) Cast Iron1.21.2SNMN120416MC502012.790°Coated・Carbide4.76

฿ 999,999,999.00

10 Piece(s) Quote Steel / Stainless Steel / Cast Iron1.21.2SNMN120412NX252512.790°Non-coated・Cermet4.76

฿ 419.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron1.21.2SNMN120412UTi20T12.790°Non-coated・Carbide4.76