1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (No Breaker) DNMA○○○

M Class Insert (No Breaker) DNMA○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 489.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Product Description

M-class insert for rough cutting of cast iron (without breaker) DNMA○○○.
[Features]
- Flat top.
· Ideal for unstable cutting such as intermittent cutting due to high cutting edge strength and stable seating.
[Use]
・Breaker for turning and rough cutting of cast iron.

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
DNMA150404-HTI10
DNMA150408-HTI05T
DNMA150408-HTI10
DNMA150408-NX2525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 489.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.40.4DNMA150404HTi10Non-coated・Carbide

฿ 489.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron0.80.8DNMA150408HTi05TNon-coated・Carbide

฿ 489.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.80.8DNMA150408HTi10Non-coated・Carbide

฿ 489.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8DNMA150408NX2525Non-coated・Cermet

Loading...

  1. 1
 

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Rake angle Negative
IC(mm) 12.7 EPSR(°) 55 Dimension D1(mm) 5.16
Dimension S1(mm) 4.76 Breaker Flat_top