(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For medium cutting
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Positive | Breaker | No breaker |
Please check the type/dimensions/specifications of the part CPMX080204-UP20M in the M Class Insert (No Breaker) CPMX○○○○○○ series.
Part Number |
---|
CPMX080208-UP20M |
CPMX090304-NX2525 |
CPMX090304-UP20M |
CPMX090304-UTI20T |
CPMX090308-UE6020 |
CPMX090308-UP20M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 334.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | 0.8 | 0.8 | CPMX090304 | UP20M | Coating | ||
฿ 302.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | CPMX090304 | NX2525 | Cermet | ||
฿ 400.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | 0.4 | 0.4 | CPMX090304 | UP20M | Coating | ||
฿ 302.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | CPMX090308 | UTi20T | Carbide alloy | ||
฿ 400.00 | 10 Piece(s) | 40 Day(s) | Steel | 0.8 | 0.8 | CPMX090308 | UE6020 | Coating | ||
฿ 400.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | 0.8 | 0.8 | CPMX090308 | UP20M | Coating |
How can we improve?
How can we improve?