(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
M-class insert for rough cutting of cast iron (without chipbreaker) CNMA○○○.
[Features]
・Flat top
・80° rhombus, negative insert, with hole
・UC5105, HTi05T are cast iron for stable cutting (cutting condition guideline)
・MC5005・UC5115 are cast iron for general cutting (cutting condition guideline)
・HTi10 For general cutting of cast iron, non-ferrous metals, heat-resistant alloys, and titanium alloys (a guideline for cutting conditions)
[Applications]
・Ideal for unstable cutting such as intermittent cutting due to high cutting edge strength and stable seating
・For turning cast iron, rough cutting breaker for
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | IC (mm) | Material Type | Dimension D1 (mm) | Dimension S1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 419.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | 0.4 | 0.4 | CNMA120404 | HTi05T | 12.7 | Non-coated・Carbide | 5.16 | 4.76 | ||
฿ 419.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | CNMA120404 | HTi10 | 12.7 | Non-coated・Carbide | 5.16 | 4.76 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.4 | 0.4 | CNMA120404 | MB710 | 12.7 | CBN | 5.16 | 4.76 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 0.4 | 0.4 | CNMA120404 | MB730 | 12.7 | CBN | 5.16 | 4.76 | ||
฿ 4,008.00 | MME INSERTS | 1 Piece(s) | 40 Day(s) | Non-Ferrous Metal | 0.4 | 0.4 | CNMA120404 | MD220 | 12.7 | PCD | 5.16 | 4.76 | ||
฿ 419.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | 0.8 | 0.8 | CNMA120408 | HTi05T | 12.7 | Non-coated・Carbide | 5.16 | 4.76 | ||
฿ 419.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | CNMA120408 | HTi10 | 12.7 | Non-coated・Carbide | 5.16 | 4.76 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 0.8 | 0.8 | CNMA120408 | MB730 | 12.7 | CBN | 5.16 | 4.76 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.8 | 0.8 | CNMA120408 | MB810 | 12.7 | CBN | 5.16 | 4.76 | ||
฿ 4,008.00 | MME INSERTS | 1 Piece(s) | 40 Day(s) | Non-Ferrous Metal | 0.8 | 0.8 | CNMA120408 | MD220 | 12.7 | PCD | 5.16 | 4.76 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 1.2 | 1.2 | CNMA120412 | MB710 | 12.7 | CBN | 5.16 | 4.76 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 1.2 | 1.2 | CNMA120412 | MB730 | 12.7 | CBN | 5.16 | 4.76 | ||
฿ 260.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | 1.2 | 1.2 | CNMA120412 | UC5015 | 12.7 | Coated・Carbide | 5.16 | 4.76 | ||
฿ 553.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | 1.6 | 1.6 | CNMA120416 | UC5105 | 12.7 | Coated・Carbide | 5.16 | 4.76 | ||
฿ 921.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | 1.2 | 1.2 | CNMA160612 | UC5105 | 15.875 | Coated・Carbide | 6.35 | 6.35 | ||
฿ 921.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | 1.6 | 1.6 | CNMA160616 | UC5105 | 15.875 | Coated・Carbide | 6.35 | 6.35 | ||
฿ 921.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | 1.6 | 1.6 | CNMA160616 | UC5115 | 15.875 | Coated・Carbide | 6.35 | 6.35 |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 1 |
---|---|---|---|---|---|
Breaker Use | Medium Cutting | Rake angle | Negative | EPSR(°) | 80 |
Breaker | flat_top |
How can we improve?
How can we improve?