(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used in a large variety of different applications, from small-diameter boring and general turning to face milling
Part Number |
---|
NP-WCMWL30204FA-MB730 |
NP-WCMWL30208FA-MB730 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.4 | 0.4 | NP-WCMWL30204FA | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.8 | 0.8 | NP-WCMWL30208FA |
Loading...
Shape | Others | Application | Outer Diameter / Inner Diameter | Available corners | 1 |
---|---|---|---|---|---|
work material | Cast Iron / Non-Ferrous Metal | Rake angle | Positive | Selfishly | No Preferred Hand |
Material Details | MB730 | Material Type | CBN | Dimension D1(mm) | 4.76 |
Dimension S1(mm) | 2.38 | Size d2(mm) | 2.3 | Breaker | No breaker |
How can we improve?
How can we improve?