(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Favorable Cutting Chip Control in Medium Feed Conditions
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol | Dimension D1 (mm) | Dimension S1 (mm) | Dimension Re (mm) | Size d2 (mm) | Breaker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | Left Handed | 0.2 | 0.2 | NP-TPMX090202LF | 2.38 | - | - | 3 | With Breaker | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | Right Handed | 0.2 | 0.2 | NP-TPMX090202RF | 2.38 | - | - | 3 | With Breaker | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | Left Handed | 0.4 | 0.4 | NP-TPMX090204LF | 2.38 | - | - | 3 | With Breaker | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Non-Ferrous Metal | Right Handed | 0.4 | 0.4 | NP-TPMX090204RF | 5.56 | 2.38 | 0.4 | 3 | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | Left Handed | 0.8 | 0.8 | NP-TPMX090208LF | 2.38 | - | - | 3 | With Breaker | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Non-Ferrous Metal | Right Handed | 0.8 | 0.8 | NP-TPMX090208RF | 5.56 | 2.38 | 0.8 | 3 | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | Left Handed | 0.2 | 0.2 | NP-TPMX110302LF | 3.18 | - | - | 3.5 | With Breaker | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Non-Ferrous Metal | Right Handed | 0.2 | 0.2 | NP-TPMX110302RF | 6.35 | 3.18 | 0.2 | 3.5 | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | Left Handed | 0.4 | 0.4 | NP-TPMX110304LF | 3.18 | - | - | 3.5 | With Breaker | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Non-Ferrous Metal | Right Handed | 0.4 | 0.4 | NP-TPMX110304RF | 6.35 | 3.18 | 0.4 | 3.5 | - | ||
฿ 1,924.00 | MME INSERTS | 1 Piece(s) | 15 Day(s) | Cast Iron | Left Handed | 0.8 | 0.8 | NP-TPMX110308LF | 3.18 | - | - | 3.5 | With Breaker | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Non-Ferrous Metal | Right Handed | 0.8 | 0.8 | NP-TPMX110308RF | 6.35 | 3.18 | 0.8 | 3.5 | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | Left Handed | 0.2 | 0.2 | NP-TPMX160302LF | 3.18 | - | - | 4.8 | With Breaker | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Non-Ferrous Metal | Right Handed | 0.2 | 0.2 | NP-TPMX160302RF | 9.525 | 3.18 | 0.2 | 4.8 | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | Left Handed | 0.4 | 0.4 | NP-TPMX160304LF | 3.18 | - | - | 4.8 | With Breaker | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Non-Ferrous Metal | Right Handed | 0.4 | 0.4 | NP-TPMX160304RF | 9.525 | 3.18 | 0.4 | 4.8 | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | Left Handed | 0.8 | 0.8 | NP-TPMX160308LF | 3.18 | - | - | 4.8 | With Breaker | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Non-Ferrous Metal | Right Handed | 0.8 | 0.8 | NP-TPMX160308RF | 9.525 | 3.18 | 0.8 | 4.8 | - |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 1 |
---|---|---|---|---|---|
Rake angle | Positive | Material Details | MD220 | Material Type | PCD |
How can we improve?
How can we improve?