(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Favorable Cutting Chip Control in Medium Feed Conditions
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol | Dimension D1 (mm) | Size d2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,135.00 | MME INSERTS | 1 Piece(s) | 40 Day(s) | Left Handed | 0.2 | 0.2 | NP-TPMH080202LF | 2.38 | 2.5 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Right Handed | 0.2 | 0.2 | NP-TPMH080202RF | 2.38 | 2.5 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Left Handed | 0.4 | 0.4 | NP-TPMH080204LF | 2.38 | 2.5 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Right Handed | 0.4 | 0.4 | NP-TPMH080204RF | 2.38 | 2.5 | ||
฿ 2,135.00 | MME INSERTS | 1 Piece(s) | 15 Day(s) | Left Handed | 0.2 | 0.2 | NP-TPMH090202LF | 2.38 | 2.9 | ||
฿ 2,135.00 | MME INSERTS | 1 Piece(s) | 15 Day(s) | Right Handed | 0.2 | 0.2 | NP-TPMH090202RF | 2.38 | 2.9 | ||
฿ 2,135.00 | MME INSERTS | 1 Piece(s) | 40 Day(s) | Left Handed | 0.4 | 0.4 | NP-TPMH090204LF | 2.38 | 2.9 | ||
฿ 2,135.00 | MME INSERTS | 1 Piece(s) | 15 Day(s) | Right Handed | 0.4 | 0.4 | NP-TPMH090204RF | 2.38 | 2.9 | ||
฿ 2,135.00 | MME INSERTS | 1 Piece(s) | 15 Day(s) | Left Handed | 0.2 | 0.2 | NP-TPMH110302LF | 3.18 | 3.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Right Handed | 0.2 | 0.2 | NP-TPMH110302RF | 3.18 | 3.4 | ||
฿ 2,135.00 | MME INSERTS | 1 Piece(s) | 40 Day(s) | Left Handed | 0.4 | 0.4 | NP-TPMH110304LF | 3.18 | 3.4 | ||
฿ 2,135.00 | MME INSERTS | 1 Piece(s) | 15 Day(s) | Right Handed | 0.4 | 0.4 | NP-TPMH110304RF | 3.18 | 3.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Left Handed | 0.2 | 0.2 | NP-TPMH160302LF | 3.18 | 4.4 | ||
฿ 2,135.00 | MME INSERTS | 1 Piece(s) | 15 Day(s) | Right Handed | 0.2 | 0.2 | NP-TPMH160302RF | 3.18 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Left Handed | 0.4 | 0.4 | NP-TPMH160304LF | 3.18 | 4.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Right Handed | 0.4 | 0.4 | NP-TPMH160304RF | 3.18 | 4.4 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 1 |
---|---|---|---|---|---|
work material | Cast Iron | Rake angle | Positive | Material Details | MD220 |
Material Type | PCD | Breaker | With Breaker |
How can we improve?
How can we improve?