(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Usable for a wide range of applications from small diameter boring to general lathe turning and milling
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 1 |
---|---|---|---|---|---|
Rake angle | Negative | Selfishly | No Preferred Hand | Material Type | CBN |
Dimension D1(mm) | 9.525 | Dimension S1(mm) | 4.76 | Size d2(mm) | 3.81 |
Breaker | No breaker |
Please check the type/dimensions/specifications of the part NP-TNMA160404F-MB810 in the M-Class Insert (New Petit Cut) NP-TNMA○○○○○○ series.
Part Number |
---|
NP-TNMA160404G-MB825 |
NP-TNMA160404GS-MB710 |
NP-TNMA160404GS-MB730 |
NP-TNMA160404T-MB730 |
NP-TNMA160404T-MB825 |
NP-TNMA160404T-MB835 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details |
---|---|---|---|---|---|---|---|---|---|
฿ 805.16 | 1 Piece(s) | 40 Day(s) | High-Hardness Material | 0.4 | 0.4 | NP-TNMA160408G | MB825 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | Cast Iron | 0.4 | 0.4 | NP-TNMA160404GS | MB710 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | NP-TNMA160408GS | MB730 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | NP-TNMA160408T | MB730 | ||
฿ 805.16 | 1 Piece(s) | 15 Day(s) | High-Hardness Material | 0.4 | 0.4 | NP-TNMA160404T | MB825 | ||
฿ 839.01 | 1 Piece(s) | 15 Day(s) | High-Hardness Material | 0.4 | 0.4 | NP-TNMA160404T | MB835 |
How can we improve?
How can we improve?