(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Usable for a wide range of applications from small diameter boring to general lathe turning and milling
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.4 | 0.4 | NP-CNMA120404F | MB710 | ||
฿ 990.00 | MME INSERTS | 1 Piece(s) | 40 Day(s) | High-Hardness Material | 0.4 | 0.4 | NP-CNMA120404F | MB810 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-CNMA120404G | MB825 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.4 | 0.4 | NP-CNMA120404GS | MB710 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 0.4 | 0.4 | NP-CNMA120404GS | MB730 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 0.4 | 0.4 | NP-CNMA120404T | MB730 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-CNMA120404T | MB825 | ||
฿ 926.70 | MME INSERTS | 1 Piece(s) | 15 Day(s) | High-Hardness Material | 0.4 | 0.4 | NP-CNMA120404T | MB835 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.8 | 0.8 | NP-CNMA120408F | MB710 | ||
฿ 990.00 | MME INSERTS | 1 Piece(s) | 15 Day(s) | High-Hardness Material | 0.8 | 0.8 | NP-CNMA120408F | MB810 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.8 | 0.8 | NP-CNMA120408G | MB825 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.8 | 0.8 | NP-CNMA120408GS | MB710 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 0.8 | 0.8 | NP-CNMA120408GS | MB730 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 0.8 | 0.8 | NP-CNMA120408T | MB730 | ||
฿ 990.00 | MME INSERTS | 1 Piece(s) | 15 Day(s) | High-Hardness Material | 0.8 | 0.8 | NP-CNMA120408T | MB825 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 1.2 | 1.2 | NP-CNMA120412F | MB710 | ||
฿ 990.00 | MME INSERTS | 1 Piece(s) | 15 Day(s) | High-Hardness Material | 1.2 | 1.2 | NP-CNMA120412F | MB810 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 1.2 | 1.2 | NP-CNMA120412G | MB8025 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 1.2 | 1.2 | NP-CNMA120412G | MB825 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 1.2 | 1.2 | NP-CNMA120412GS | MB710 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 1.2 | 1.2 | NP-CNMA120412GS | MB730 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 1.2 | 1.2 | NP-CNMA120412T | MB730 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 1.2 | 1.2 | NP-CNMA120412T | MB825 | ||
฿ 990.00 | MME INSERTS | 1 Piece(s) | 15 Day(s) | High-Hardness Material | 1.2 | 1.2 | NP-CNMA120412T | MB835 |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 1 |
---|---|---|---|---|---|
Rake angle | Negative | Material Type | CBN | Dimension D1(mm) | 12.7 |
Dimension S1(mm) | 4.76 | Size d2(mm) | 5.16 | Breaker | No breaker |
How can we improve?
How can we improve?