(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used in a large variety of different applications, from small-diameter boring and general turning to face milling
Part Number |
---|
NP-CCMH060202-MD220 |
NP-CCMH060204-MD220 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Notation Symbol |
---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | NP-CCMH060204 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | NP-CCMW03S102 |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 1 |
---|---|---|---|---|---|
work material | Non-Ferrous Metal | Rake angle | Positive | Corner R | 0.2 |
Corner R Re(mm) | 0.2 | Material Details | MD220 | Material Type | PCD |
Dimension D1(mm) | 6.35 | Dimension S1(mm) | 2.38 | Size d2(mm) | 2.8 |
Breaker | With Breaker |
How can we improve?
How can we improve?