1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SY Breaker) WNMG○○○○○○-SY (Part Number)

M Class Insert (with SY Breaker) WNMG○○○○○○-SY
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 280.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M grade insert with SY breaker for medium finishing of low carbon steel.
[Features]
- 80° equilateral scalene hexagon, negative insert, with hole.
・Excellent chip control is achieved with iron plate materials and low-carbon steel materials.
- Reliable curling even in profiling machining due to the use of a wave-shaped cutting edge.
・Reliable curl is achieved by combining peninsula dots and a rake face with a large pocket.
[Applications]
・Ideal for semi-finish turning for low carbon steel.

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
WNMG080404-SY-MP3025
WNMG080408-SY-MP3025
WNMG080408-SY-NX3035
WNMG080408-SY-VP25N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 318.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4WNMG080404-SYMP3025Coated・Cermet

฿ 318.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.80.8WNMG080408-SYMP3025Coated・Cermet

฿ 280.88

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8WNMG080408-SYNX3035Non-coated・Cermet

฿ 310.51

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8WNMG080408-SYVP25NCoated・Cermet

Loading...

  1. 1
 

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter Breaker Use Light Cutting
Rake angle Negative IC(mm) 12.7 EPSR(°) 80°
Dimension D1(mm) 5.16 Dimension S1(mm) 4.76 Breaker SY