1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SY Breaker) SNMG○○○-SY

MME INSERTS

M Class Insert (with SY Breaker) SNMG○○○-SY
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 416.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves reliable control even with latter-half materials that have easily elongated chips

 
Part Number
SNMG120408-SY-MP3025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 416.00

MME INSERTS 10 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter work material Steel
Rake angle Negative Corner R 0.8 Corner R Re(mm) 0.8
Notation Symbol SNMG120408-SY Material Details MP3025 Material Type Coated cermet
Breaker With Breaker

Please check the type/dimensions/specifications of the part SNMG120408-SY-MP3025 in the M Class Insert (with SY Breaker) SNMG○○○-SY series.