1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SY Breaker) DNMG○○○○○○-SY

M Class Insert (with SY Breaker) DNMG○○○○○○-SY
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 447.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chipbreaker for medium finishing of low carbon steel.
[Features]
- DNMG○○○○○○-SY.
· 55° rhombus, negative insert, with hole.
・A steep wall?
· Achieves outstanding chipping treatment for iron plate materials and low-carbon steel materials.
[Applications]
・Ideal for semi-finish turning for low carbon steel.

 
 
 

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
DNMG150404-SY-MP3025
DNMG150404-SY-NX3035
DNMG150408-SY-MP3025
DNMG150408-SY-VP25N
DNMG150604-SY-MP3025
DNMG150608-SY-MP3025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension S1
(mm)

฿ 492.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.40.4DNMG150404-SYMP3025Coated・Cermet4.76

฿ 447.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.40.4DNMG150404-SYNX3035Non-coated・Cermet4.76

฿ 492.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.80.8DNMG150408-SYMP3025Coated・Cermet4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8DNMG150408-SYVP25NCoated・Cermet4.76

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4DNMG150604-SYMP3025Coated・Cermet6.35

฿ 608.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8DNMG150608-SYMP3025Coated・Cermet6.35

Loading...

  1. 1
 

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Light Cutting
Rake angle Negative IC(mm) 12.7 EPSR(°) 55
Dimension D1(mm) 5.16 Breaker SY