1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SW Breaker) WNMG○○○-SW (WNMG060404-SW-MP3025)

MME INSERTS

M Class Insert (with SW Breaker) WNMG○○○-SW (WNMG060404-SW-MP3025)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

Insert with wiper for light cutting of carbon steel, alloy steel, mild steel, and stainless steel WNMG○○○○○○-SW.
[Features]
・80° equilateral unequal angle hexagon, negative insert, with hole
・High efficiency insert that maintains surface roughness even when feed is increased, making it possible to perform roughing and finishing in one shot
・Inner diameter processing Improved sharpness with positive land suitable for cutting. Prevents chattering・Prevents
chip clogging with a wide chip pocket
・Stable cutting of steel, stainless steel, and cast iron with
NX2525 (guidelines for cutting conditions) Condition guideline)
・MC5015 is cast iron, MP3025・NX3035・MC6015・UE6110 is steel for general cutting (cutting condition guideline)
[Usage]
・For light cutting

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
WNMG060404-SW-MP3025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)

฿ 280.88

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel0.40.4WNMG060404-SWMP30259.525Coated・Cermet3.81

Loading...

  1. 1
 

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter Breaker Use Light Cutting
Rake angle Negative EPSR(°) 80° Dimension S1(mm) 4.76
Breaker SW

Please check the type/dimensions/specifications of the part WNMG060404-SW-MP3025 in the M Class Insert (with SW Breaker) WNMG○○○-SW series.

Products with similar specification

Part Number
WNMG060404-SW-NX2525
WNMG060404-SW-US7020
WNMG060408-SW-MP3025
WNMG060408-SW-NX2525
WNMG060408-SW-US7020
WNMG080404-SW-MC6125
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)

฿ 999,999,999.00

10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.40.4WNMG060404-SWNX25259.525Non-coated・Cermet3.81

฿ 999,999,999.00

10 Piece(s) Quote Stainless Steel0.40.4WNMG060404-SWUS70209.525Coated・Carbide3.81

฿ 280.88

10 Piece(s) 15 Day(s) Steel0.80.8WNMG060408-SWMP30259.525Coated・Cermet3.81

฿ 999,999,999.00

10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.80.8WNMG060408-SWNX25259.525Non-coated・Cermet3.81

฿ 999,999,999.00

10 Piece(s) Quote Stainless Steel0.80.8WNMG060408-SWUS70209.525Coated・Carbide3.81

฿ 310.00

10 Piece(s) 15 Day(s) Steel0.40.4WNMG080404-SWMC612512.7Coated・Carbide5.16