1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SW Breaker) TNMX○○○-SW (Part Number)

M Class Insert (with SW Breaker) TNMX○○○-SW
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 316.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

Insert with wiper for light cutting of carbon steel, alloy steel, mild steel, and stainless steel TNMX○○○-SW.
[Features]
- 60° equilateral triangle, negative insert, with hole.
・The high-efficiency insert that maintains surface roughness even when the feed rate is increased enables roughing and finishing in one shot.
・Sharpness is improved with a positive land suitable for inner diameter machining. Prevent chatter.
・Wide chip pocket prevents chip clogging.
[Use]
・For light cutting.

Product dimension and specification



 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
TNMX160404-SW-MP3025
TNMX160404-SW-NX2525
TNMX160404-SW-NX3035
TNMX160408-SW-MP3025
TNMX160408-SW-NX2525
TNMX160408-SW-NX3035
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 354.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.40.4TNMX160404-SWMP3025Coated・Cermet

฿ 316.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TNMX160404-SWNX2525Non-coated・Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4TNMX160404-SWNX3035Non-coated・Cermet

฿ 354.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8TNMX160408-SWMP3025Coated・Cermet

฿ 316.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8TNMX160408-SWNX2525Non-coated・Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8TNMX160408-SWNX3035Non-coated・Cermet

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Breaker Use Light Cutting
Rake angle Negative IC(mm) 9.525 EPSR(°) 60
Dimension D1(mm) 3.81 Dimension S1(mm) 4.76 Breaker SW