1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SW Breaker) DNMX○○○○○○-SW (DNMX150404-SW-MP3025)

MME INSERTS

M Class Insert (with SW Breaker) DNMX○○○○○○-SW (DNMX150404-SW-MP3025)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert with wiper for light cutting of carbon steel, alloy steel, mild steel, and stainless steel DNMX○○○○○○-SW.
[Features]
- 55° diamond shape, negative insert, with hole.
・The high-efficiency insert that maintains surface roughness even when the feed rate is increased enables roughing and finishing in one shot.
・Sharpness is improved with a positive land suitable for inner diameter machining. Prevent chatter.
・Wide chip pocket prevents chip clogging.
[Use]
・For light cutting.

Product dimansion and specification





 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 

Cautions/Prohibitions

About safety

  • Do not touch the cutting edge or chips directly with bare hands.
  • Please use within the recommended conditions and replace the tool as soon as possible.
  • Hot chips may scatter and long chips may be ejected. Use protective equipment such as safety caps and protective glasses.
  • When using water-insoluble cutting fluid, be sure to take fire prevention measures.
  • When installing inserts and parts, use the included wrenches and spanners to securely install them
Part Number
DNMX150404-SW-MP3025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension S1
(mm)

฿ 492.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.40.4DNMX150404-SWMP3025Coated・Cermet4.76

Loading...

  1. 1
 

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Light Cutting
Rake angle Negative IC(mm) 12.7 EPSR(°) 55
Dimension D1(mm) 5.16 Breaker SW

Please check the type/dimensions/specifications of the part DNMX150404-SW-MP3025 in the M Class Insert (with SW Breaker) DNMX○○○○○○-SW series.

Products with similar specification

Part Number
DNMX150404-SW-NX2525
DNMX150404-SW-NX3035
DNMX150408-SW-MP3025
DNMX150408-SW-NX2525
DNMX150408-SW-NX3035
DNMX150412-SW-NX2525
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension S1
(mm)

฿ 447.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4DNMX150404-SWNX2525Non-coated・Cermet4.76

฿ 999,999,999.00

10 Piece(s) Quote Steel0.40.4DNMX150404-SWNX3035Non-coated・Cermet4.76

฿ 492.00

10 Piece(s) 15 Day(s) Steel0.80.8DNMX150408-SWMP3025Coated・Cermet4.76

฿ 447.00

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8DNMX150408-SWNX2525Non-coated・Cermet4.76

฿ 999,999,999.00

10 Piece(s) Quote Steel0.80.8DNMX150408-SWNX3035Non-coated・Cermet4.76

฿ 999,999,999.00

10 Piece(s) Quote Steel / Stainless Steel / Cast Iron1.21.2DNMX150412-SWNX2525Non-coated・Cermet4.76