1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SW Breaker) CNMG○○○-SW (CNMG120404-SW-NX2525)

MME INSERTS

M Class Insert (with SW Breaker) CNMG○○○-SW (CNMG120404-SW-NX2525)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert with wiper for light cutting of carbon steel, alloy steel, mild steel, and stainless steel CNMG○○○-SW.
[Features]
・80° rhombus, negative insert, with hole
・High-efficiency insert that maintains surface roughness even when feed is increased, allowing rough cutting and finishing in one shot
・Positive land suitable for internal diameter machining Improved sharpness. Prevents chatter
・Wide chip pocket prevents chip clogging
・MC5005 for cast iron, NX2525 for steel, stainless steel and cast iron for stable cutting (guidelines for cutting conditions)
・US7020 for stainless steel, MC6115 and UE6105 for steel, Stable cutting (reference for cutting condition)
・MC5015 is cast iron, NX3035, MP3025, MC6015, UE6110 is steel, general cutting (reference for cutting condition)
[Usage]
・For light cutting

 

Product dimension amd specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
CNMG120404-SW-NX2525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 316.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4CNMG120404-SWNX2525Non-coated・Cermet

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Light Cutting
Rake angle Negative IC(mm) 12.7 EPSR(°) 80
Dimension D1(mm) 5.16 Dimension S1(mm) 4.76 Breaker SW

Please check the type/dimensions/specifications of the part CNMG120404-SW-NX2525 in the M Class Insert (with SW Breaker) CNMG○○○-SW series.

Products with similar specification

Part Number
CNMG120404-SW-MC6125
CNMG120404-SW-MP3025
CNMG120404-SW-NX3035
CNMG120404-SW-US7020
CNMG120408-SW-MC6125
CNMG120408-SW-MP3025
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 310.00

10 Piece(s) 15 Day(s) Steel0.40.4CNMG120404-SWMC6125Coated・Carbide

฿ 354.00

10 Piece(s) 40 Day(s) Steel0.40.4CNMG120404-SWMP3025Coated・Cermet

฿ 316.00

10 Piece(s) 40 Day(s) Steel0.40.4CNMG120404-SWNX3035Non-coated・Cermet

฿ 354.00

10 Piece(s) 40 Day(s) Stainless Steel0.40.4CNMG120404-SWUS7020Coated・Carbide

฿ 310.00

10 Piece(s) 15 Day(s) Steel0.80.8CNMG120408-SWMC6125Coated・Carbide

฿ 354.00

10 Piece(s) 35 Day(s) Steel0.80.8CNMG120408-SWMP3025Coated・Cermet