(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For light cutting
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Rake angle | Positive |
---|---|---|---|---|---|
Selfishly | Left Handed | Breaker | With Breaker |
Please check the type/dimensions/specifications of the part TPMH110304-SV-VP45N in the M Class Insert (with SV Breaker) TPMH○○○-SV series.
Part Number |
---|
TPMH080202-SV-VP15TF |
TPMH080204-SV-MP3025 |
TPMH080204-SV-NX2525 |
TPMH110308-SV-MP3025 |
TPMH110308-SV-NX2525 |
TPMH110308-SV-NX3035 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 302.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 0.2 | TPMH080202-SV | VP15TF | Coating | ||
฿ 302.00 | 10 Piece(s) | 40 Day(s) | Steel | 0.4 | 0.4 | TPMH080204-SV | MP3025 | Coated cermet | ||
฿ 234.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | TPMH080204-SV | NX2525 | Cermet | ||
฿ 324.00 | 10 Piece(s) | 40 Day(s) | Steel | 0.8 | 0.8 | TPMH110308-SV | MP3025 | Coated cermet | ||
฿ 254.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.8 | 0.8 | TPMH110308-SV | NX2525 | Cermet | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel | 0.8 | 0.8 | TPMH110308-SV | NX3035 | Cermet |
How can we improve?
How can we improve?