1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SV Breaker) DCMT○○○-SV (DCMT070202-SV-US735)

MME INSERTS

M Class Insert (with SV Breaker) DCMT○○○-SV (DCMT070202-SV-US735)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

M-class insert (with SV breaker) DCMT○○○-SV.
[Features]
- 55° diamond shape, positive insert, with hole.
・Large rake angle for excellent sharpness.
・The peninsula dot reliably controls chips even when cutting 1 mm or less.
· US7020 is for stainless steel, and NX2525 is for stable cutting of steel, stainless steel, and cast iron (reference for cutting conditions).
[Applications]
- Interpolation breaker for turning carbon steel, alloy steel, mild steel, and stainless steel, and for light cutting.

 
 

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
DCMT070202-SV-US735
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 344.00

MME INSERTS 10 Piece(s) 40 Day(s) Stainless Steel0.20.2DCMT070202-SVUS7356.35Coated・Carbide2.82.38

Loading...

  1. 1
 

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Light Cutting
Rake angle Positive EPSR(°) 55 AN(°) 7
Breaker SV

Please check the type/dimensions/specifications of the part DCMT070202-SV-US735 in the M Class Insert (with SV Breaker) DCMT○○○-SV series.

Products with similar specification

Part Number
DCMT070202-SV-NX2525
DCMT070202-SV-NX3035
DCMT070202-SV-UE6020
DCMT070202-SV-VP15TF
DCMT070202-SV-VP45N
DCMT070204-SV-NX2525
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 266.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2DCMT070202-SVNX25256.35Non-coated・Cermet2.82.38

฿ 999,999,999.00

10 Piece(s) Quote Steel0.20.2DCMT070202-SVNX30356.35Non-coated・Cermet2.82.38

฿ 344.00

10 Piece(s) 40 Day(s) Steel0.20.2DCMT070202-SVUE60206.35Coated・Carbide2.82.38

฿ 999,999,999.00

10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.20.2DCMT070202-SVVP15TF6.35Coated・Carbide2.82.38

฿ 344.00

10 Piece(s) 40 Day(s) Steel0.20.2DCMT070202-SVVP45N6.35Coated・Cermet2.82.38

฿ 266.00

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4DCMT070204-SVNX25256.35Non-coated・Cermet2.82.38