1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SV Breaker) CPMH○○○○○○-SV

M Class Insert (with SV Breaker) CPMH○○○○○○-SV
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 221.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For light cutting

 
Part Number
CPMH080202-SV-MP3025
CPMH080202-SV-NX2525
CPMH080202-SV-NX3035
CPMH080202-SV-VP15TF
CPMH080202-SV-VP45N
CPMH080204-SV-MP3025
CPMH080204-SV-NX2525
CPMH080204-SV-NX3035
CPMH080204-SV-VP15TF
CPMH080204-SV-VP45N
CPMH090302-SV-MP3025
CPMH090302-SV-NX2525
CPMH090302-SV-NX3035
CPMH090302-SV-VP15TF
CPMH090302-SV-VP45N
CPMH090304-SV-MP3025
CPMH090304-SV-NX2525
CPMH090304-SV-NX3035
CPMH090304-SV-VP15TF
CPMH090304-SV-VP45N
CPMH090308-SV-MP3025
CPMH090308-SV-NX2525
CPMH090308-SV-NX3035
CPMH090308-SV-VP15TF
CPMH090308-SV-VP45N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 287.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.20.2CPMH080202-SVMP3025Coated cermet

฿ 221.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2CPMH080202-SVNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.20.2CPMH080202-SVNX3035Cermet

฿ 287.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2CPMH080202-SVVP15TFCoating

฿ 287.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.20.2CPMH080204-SVVP45NCoated cermet

฿ 287.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.40.4CPMH080204-SVMP3025Coated cermet

฿ 221.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4CPMH080204-SVNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4CPMH080204-SVNX3035Cermet

฿ 287.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4CPMH080204-SVVP15TFCoating

฿ 287.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4CPMH090302-SVVP45NCoated cermet

฿ 360.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.20.2CPMH090302-SVMP3025Coated cermet

฿ 279.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2CPMH090302-SVNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.20.2CPMH090302-SVNX3035Cermet

฿ 360.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2CPMH090302-SVVP15TFCoating

฿ 360.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.20.2CPMH090304-SVVP45NCoated cermet

฿ 360.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.40.4CPMH090304-SVMP3025Coated cermet

฿ 279.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4CPMH090304-SVNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4CPMH090304-SVNX3035Cermet

฿ 360.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4CPMH090304-SVVP15TFCoating

฿ 360.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4CPMH090308-SVVP45NCoated cermet

฿ 360.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.80.8CPMH090308-SVMP3025Coated cermet

฿ 279.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8CPMH090308-SVNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8CPMH090308-SVNX3035Cermet

฿ 360.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8CPMH090308-SVVP15TFCoating

฿ 360.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel0.80.8CPMX080204VP45NCoated cermet

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive Breaker With Breaker