1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

M Class Insert (with SV Breaker) CCMH○○○-SV

M Class Insert (with SV Breaker) CCMH○○○-SV
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 221.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Alternative chipbreaker for light cutting of carbon steel/alloy steel, mild steel, and stainless steel.
[Features]
・Good sharpness with a large rake angle
・With the peninsula dot, chips are reliably controlled even when cutting 1 mm or less
[Applications]
・For turning carbon steel/alloy steel, mild steel, stainless steel, and interpolation for light cutting

Product dimension and specification



 

GRADES FOR TURNING / TURNING APPLICATION RANGE

INDEXABLE INSERT GRADES FOR TURNING
 
Part Number
CCMH060204-SV-NX2525
CCMH060204-SV-US735
CCMH060204-SV-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 221.00

MME INSERTS 10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron0.40.4CCMH060204SVNX2525Non-coated・Cermet

฿ 287.00

MME INSERTS 10 Piece(s) 10 Day(s) Stainless Steel0.40.4CCMH060204SVUS735Coated・Carbide

฿ 287.00

MME INSERTS 10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4CCMH060204SVVP15TFCoated・Carbide

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Rake angle Positive
IC(mm) 6.35 EPSR(°) 80 AN(°) 7
Dimension D1(mm) 2.8 Dimension S1(mm) 2.38 Breaker With Breaker