1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SH Breaker) WNMG○○○-SH (WNMG080412-SH-US735)

MME INSERTS

M Class Insert (with SH Breaker) WNMG○○○-SH (WNMG080412-SH-US735)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M grade insert (with SH breaker) WNMG-SH.
[Features]
・80° equilateral unequal hexagon, negative insert, with hole
・M-class double-sided chip breaker
・Low depth of cut in the light cutting area・Ideal for high feed areas
・Smooth chip discharge is possible with the curved cutting edge
・Recommended for work material hardness 160-250HB
・NX2525 for stable cutting of steel, stainless steel and cast iron (guideline for cutting conditions)
・MC6115 and UE6105 for stable cutting of steel ( guideline for cutting conditions) ・UE6110 and
MC6015 for steel General cutting (guideline for cutting condition)
・General cutting with UC5115 cast iron (guideline for cutting condition)
[Application]
・For turning carbon steel and alloy steel, light cutting

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE



 
Part Number
WNMG080412-SH-US735
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)

฿ 310.51

MME INSERTS 10 Piece(s) 15 Day(s) Stainless Steel1.21.2WNMG080412-SHUS73512.7Coated・Carbide5.16

Loading...

  1. 1
 

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter Breaker Use Light Cutting
Rake angle Negative EPSR(°) 80° Dimension S1(mm) 4.76
Breaker SH

Please check the type/dimensions/specifications of the part WNMG080412-SH-US735 in the M Class Insert (with SH Breaker) WNMG○○○-SH series.

Products with similar specification

Part Number
WNMG060408-SH-US735
WNMG080404-SH-MC6125
WNMG080404-SH-NX2525
WNMG080408-SH-MC6125
WNMG080408-SH-NX2525
WNMG080412-SH-MC6125
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)

฿ 280.88

10 Piece(s) 40 Day(s) Stainless Steel0.80.8WNMG060408-SHUS7359.525Coated・Carbide3.81

฿ 310.00

10 Piece(s) 15 Day(s) Steel0.40.4WNMG080404-SHMC612512.7Coated・Carbide5.16

฿ 280.88

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4WNMG080404-SHNX252512.7Non-coated・Cermet5.16

฿ 310.00

10 Piece(s) 15 Day(s) Steel0.80.8WNMG080408-SHMC612512.7Coated・Carbide5.16

฿ 290.55

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8WNMG080408-SHNX252512.7Non-coated・Cermet5.16

฿ 310.00

10 Piece(s) 15 Day(s) Steel1.21.2WNMG080412-SHMC612512.7Coated・Carbide5.16