1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SH Breaker) VNMG○○○-SH (VNMG160404-SH-MC6125)

INSERTS

M Class Insert (with SH Breaker) VNMG○○○-SH (VNMG160404-SH-MC6125)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

Interpolation M-class insert for light cutting of carbon steel and alloy steel (with SH breaker) VNMG○○○-SH.
[Features]
・M-class double-sided chip breaker
・The curved cutting edge enables smooth chip discharge
・Recommended for work material hardness 160-250HB
・35°rhombic, negative insert, with hole
・NX2525・AP25N are steel and stainless steel , Stable cutting of cast iron (guideline for cutting condition)
・UE6105・MC6115 for stable cutting of steel ( guideline for cutting condition)・UE6110・MC6015
for general cutting of steel (guideline for cutting condition)
[Use]
・Within light cutting area Ideal for low depth of cut/high feed range/for turning carbon steel/alloy steel and light cutting

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
VNMG160404-SH-MC6125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 264.00

INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4VNMG160404-SHMC6125Coated・Carbide

Loading...

  1. 1
 

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Light Cutting
Rake angle Negative IC(mm) 9.525 EPSR(°) 35°
Dimension D1(mm) 3.81 Dimension S1(mm) 4.76 Breaker SH

Please check the type/dimensions/specifications of the part VNMG160404-SH-MC6125 in the M Class Insert (with SH Breaker) VNMG○○○-SH series.

Products with similar specification

Part Number
VNMG160404-SH-AP25N
VNMG160404-SH-NX2525
VNMG160404-SH-NX3035
VNMG160408-SH-AP25N
VNMG160408-SH-MC6125
VNMG160408-SH-NX2525
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 540.00

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4VNMG160404-SHAP25NCoated・Cermet

฿ 414.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4VNMG160404-SHNX2525Non-coated・Cermet

฿ 999,999,999.00

10 Piece(s) Quote Steel0.40.4VNMG160404-SHNX3035Non-coated・Cermet

฿ 540.00

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8VNMG160408-SHAP25NCoated・Cermet

฿ 264.00

10 Piece(s) 15 Day(s) Steel0.80.8VNMG160408-SHMC6125Coated・Carbide

฿ 414.00

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8VNMG160408-SHNX2525Non-coated・Cermet