1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​| Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SH Breaker) SNMG○○○-SH

M Class Insert (with SH Breaker) SNMG○○○-SH
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

Interpolation M-class insert for light cutting of carbon steel and alloy steel (with SH breaker) SNMG○○○-SH.
[Features]
・M-class double-sided chip breaker
・The curved cutting edge enables smooth chip evacuation・Recommended for
work material hardness 160-250HB
・MC6115 and UE6105 are for stable cutting of steel (a guideline for cutting conditions)
・UE6110 is General cutting of steel (guideline for cutting condition)
・UC5115 for general cutting of cast iron (guideline for cutting condition)
・NX2525 for stable cutting of steel, stainless steel and cast iron (guideline for cutting condition)
[Use]
・Within light cutting area Ideal for low depth of cut and high feed cutting areas

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
SNMG120408-SH-MC6125
SNMG120408-SH-NX2525
SNMG120412-SH-UE6020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8SNMG120408-SHMC6125Coated・Carbide

฿ 377.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8SNMG120408-SHNX2525Non-coated・Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel1.21.2SNMG120412-SHUE6020Coated・Carbide

Loading...

  1. 1
 

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Breaker Use Light Cutting
Rake angle Negative IC(mm) 12.7 EPSR(°) 90°
Dimension D1(mm) 5.16 Dimension S1(mm) 4.76 Breaker SH