1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SH Breaker) DNMG○○○○○○-SH (Part Number)

M Class Insert (with SH Breaker) DNMG○○○○○○-SH
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 326.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

M grade insert (with SH breaker) DNMG○○○○○○-SH.
[Features]
・55°rhombic, negative insert, with hole
・M-class double-sided chip breaker
・Low depth of cut in the light cutting area・Ideal for high feed areas
・Smooth chip discharge is possible with the curved cutting edge
・Work material hardness Recommended
for 160-250HB・NX2525・AP25N for stable cutting of steel, stainless steel and cast iron, UE6105・MC6115 for steel (guidelines for cutting conditions)
・NX3035・MC6015・UE6110 for steel, UC5115 for general cutting (cutting conditions ) for steel [
Use]
・For turning carbon steel and alloy steel, light cutting

 
 

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
DNMG150404-SH-AP25N
DNMG150404-SH-MC6015
DNMG150404-SH-MC6125
DNMG150404-SH-NX2525
DNMG150404-SH-NX3035
DNMG150408-SH-AP25N
DNMG150408-SH-MC6125
DNMG150408-SH-NX2525
DNMG150408-SH-NX3035
DNMG150412-SH-AP25N
DNMG150412-SH-MC6015
DNMG150412-SH-MC6025
DNMG150412-SH-MC6125
DNMG150412-SH-NX2525
DNMG150604-SH-MC6115
DNMG150604-SH-MC6125
DNMG150608-SH-MC6115
DNMG150608-SH-MC6125
DNMG150612-SH-MC6115
DNMG150612-SH-MC6125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Trusco Code Material Type Dimension S1
(mm)

฿ 492.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.40.4DNMG150404-SHAP25N-Coated・Cermet4.76

฿ 492.00

MME INSERTS 10 Piece(s) 35 Day(s) Steel0.40.4DNMG150404-SHMC6015670-6151Coated・Carbide4.76

฿ 326.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4DNMG150404-SHMC6125-Coated・Carbide4.76

฿ 447.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4DNMG150404-SHNX2525-Non-coated・Cermet4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.40.4DNMG150404-SHNX3035-Non-coated・Cermet4.76

฿ 492.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8DNMG150408-SHAP25N-Coated・Cermet4.76

฿ 326.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8DNMG150408-SHMC6125-Coated・Carbide4.76

฿ 447.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.80.8DNMG150408-SHNX2525-Non-coated・Cermet4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel0.80.8DNMG150408-SHNX3035-Non-coated・Cermet4.76

฿ 492.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron1.21.2DNMG150412-SHAP25N-Coated・Cermet4.76

฿ 492.00

MME INSERTS 10 Piece(s) 35 Day(s) Steel1.21.2DNMG150412-SHMC6015670-6371Coated・Carbide4.76

฿ 492.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2DNMG150412-SHMC6025670-6380Coated・Carbide4.76

฿ 326.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2DNMG150412-SHMC6125-Coated・Carbide4.76

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron1.21.2DNMG150412-SHNX2525-Non-coated・Cermet4.76

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4DNMG150604-SHMC6115-Coated・Carbide6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4DNMG150604-SHMC6125-Coated・Carbide6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8DNMG150608-SHMC6115-Coated・Carbide6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8DNMG150608-SHMC6125-Coated・Carbide6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2DNMG150612-SHMC6115-Coated・Carbide6.35

฿ 406.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Steel1.21.2DNMG150612-SHMC6125-Coated・Carbide6.35

Loading...

  1. 1
 

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Light Cutting
Rake angle Negative IC(mm) 12.7 EPSR(°) 55
Dimension D1(mm) 5.16 Breaker SH