1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SA Breaker) WNMG○○○-SA (WNMG080404-SA-NX3035)

MME INSERTS

M Class Insert (with SA Breaker) WNMG○○○-SA (WNMG080404-SA-NX3035)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M grade insert (with SA breaker) WNMG○○○○○○-SA.
[Features]
・80° equilateral unequal hexagon, negative insert, with hole
・M-class double-sided chip breaker
・Excellent chip control on the low feed side within the light cutting area・
Mimicking and pulling processing with wave cutting edge
・Recommended for work material hardness 200-300HB・
NX2525 for stable cutting of steel, stainless steel and cast iron (guideline for cutting conditions)
・MC6115・UE6105 for stable cutting of steel (guideline for cutting conditions)
・NX3035・UE6110・MC6015 is for general cutting of steel (a guideline for cutting conditions)
[Applications]
- For turning carbon steel and alloy steel, light cutting

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
WNMG080404-SA-NX3035
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.40.4WNMG080404-SANX3035Non-coated・Cermet

Loading...

  1. 1
 

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Light Cutting Rake angle Negative IC(mm) 12.7
EPSR(°) 80° Dimension D1(mm) 5.16 Dimension S1(mm) 4.76
Breaker SA