1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with SA Breaker) SNMG○○○-SA

M Class Insert (with SA Breaker) SNMG○○○-SA
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M grade insert (with SA breaker) SNMG○○○-SA.
[Features]
・90°square, with hole
・M-class double-sided chip breaker
・Excellent chip control on the low feed side within the light cutting range
・Ideal for copying and pulling machining due to the waveform cutting edge・Work
material hardness 200 -Recommended
for 300HB・Stable cutting for UE6105・MC6115 for steel, general cutting for UE6110・NX3035 for steel (guidelines for cutting conditions)
[Applications]
・For lathe turning and light cutting of carbon steel and alloy steel

Product dimension and specification





 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
SNMG120404-SA-NX3035
SNMG120408-SA-MC6125
SNMG120408-SA-NX3035
SNMG120412-SA-NX3035
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.40.4SNMG120404-SANX3035Non-coated・Cermet

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8SNMG120408-SAMC6125Coated・Carbide

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.80.8SNMG120408-SANX3035Non-coated・Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.21.2SNMG120412-SANX3035Non-coated・Cermet

Loading...

  1. 1
 

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Light Cutting Rake angle Negative IC(mm) 12.7
EPSR(°) 90° Dimension D1(mm) 5.16 Dimension S1(mm) 4.76
Breaker SA