1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

M Class Insert (with SA Breaker) DNMG○○○○○○-SA (DNMG150404-SA-MC6025)

MME INSERTS

M Class Insert (with SA Breaker) DNMG○○○○○○-SA (DNMG150404-SA-MC6025)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

M-class insert for light cutting of carbon steel and alloy steel (with SA breaker) DNMG○○○○○○-SA.
[Features]
- 55° rhombus, negative insert, with hole-
M-class double-sided chip breaker-
Excellent chip control on the low feed side within the light cutting range- Waveform
cutting edge ideal for copying and pulling-up work- Machining
Recommended for materials with a hardness of 200-300HB.
・For steel, UE6105 and MC6115 are for stable cutting.For UE6110, MC6015, and NX3035 are for general cutting (guidelines for cutting conditions).
・For steel, stainless steel, and cast iron, NX2525 is for stable cutting.
[Applications]
・Carbon steel・For turning alloy steel and light cutting

 
 

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
DNMG150404-SA-MC6025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details Trusco Code Material Type Dimension S1
(mm)

฿ 492.00

MME INSERTS 10 Piece(s) 35 Day(s) 0.40.4DNMG150404-SAMC6025670-6142Coated・Carbide4.76

Loading...

  1. 1
 

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Light Cutting Rake angle Negative IC(mm) 12.7
EPSR(°) 55 Dimension D1(mm) 5.16 Breaker SA