1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with RP Breaker) WNMG○○○-RP

M Class Insert (with RP Breaker) WNMG○○○-RP
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M-class insert for rough cutting of carbon steel and alloy steel (with RP breaker) WNMG○○○-RP.
[Features]
・80° equilateral and unequal hexagon, negative insert, with hole
・M-class double-sided chip breaker
・suitable for interrupted cutting and black
scale cutting・achieves a tough cutting edge and low cutting resistance due to the optimum rake angle
・For steel, UE6105 and MC6115 are for stable cutting, while UE6110 and MC6015 are for general cutting (a guideline for cutting conditions)
[Use] - For
turning and rough cutting of carbon steel and alloy steel

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
WNMG080408-RP-MC6125
WNMG080412-RP-MC6125
WNMG080412-RP-UE6105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 0.80.8WNMG080408-RPMC6125

฿ 310.00

TURNING INSERTS 10 Piece(s) 15 Day(s) 1.21.2WNMG080412-RPMC6125

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.21.2WNMG080412-RPUE6105

Loading...

  1. 1
 

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Rough Cutting Rake angle Negative IC(mm) 12.7
EPSR(°) 80° Material Type Coated・Carbide Dimension D1(mm) 5.16
Dimension S1(mm) 4.76 Breaker RP