(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
M-class insert for rough cutting of carbon steel and alloy steel (with RP breaker) SNMG○○○-RP.
[Features]
・90° square, negative insert, with hole
・M-class double-sided chip breaker
・Suitable for interrupted cutting and black
scale cutting・Realizes a tough cutting edge and low cutting resistance due to the optimum rake angle
・UE6105, MC6115 for steel is for stable cutting, and UE6110 and MC6015 are for general cutting (guidelines for cutting conditions)
[Use] - For
turning and rough cutting of carbon steel and alloy steel
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | IC (mm) | Dimension D1 (mm) | Dimension S1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 310.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | 0.8 | 0.8 | SNMG120408-RP | MC6125 | 12.7 | 5.16 | 4.76 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.8 | 0.8 | SNMG120408-RP | UE6105 | 12.7 | 5.16 | 4.76 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.8 | 0.8 | SNMG120408-RP | UE6110 | 12.7 | 5.16 | 4.76 | ||
฿ 310.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | 1.2 | 1.2 | SNMG120412-RP | MC6125 | 12.7 | 5.16 | 4.76 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 1.2 | 1.2 | SNMG120412-RP | UE6105 | 12.7 | 5.16 | 4.76 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 1.2 | 1.2 | SNMG120412-RP | UE6110 | 12.7 | 5.16 | 4.76 | ||
฿ 310.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | 1.6 | 1.6 | SNMG120416-RP | MC6125 | 12.7 | 5.16 | 4.76 | ||
฿ 666.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | 1.2 | 1.2 | SNMG150612-RP | MC6115 | 15.875 | 6.35 | 6.35 | |
฿ 666.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | 1.2 | 1.2 | SNMG150612-RP | MC6125 | 15.875 | 6.35 | 6.35 | |
฿ 666.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | 1.6 | 1.6 | SNMG150616-RP | MC6115 | 15.875 | 6.35 | 6.35 | |
฿ 666.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | 1.6 | 1.6 | SNMG150616-RP | MC6125 | 15.875 | 6.35 | 6.35 | |
฿ 610.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | 1.2 | 1.2 | SNMG190612-RP | MC6115 | 19.05 | 7.93 | 6.35 | |
฿ 610.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | 1.2 | 1.2 | SNMG190612-RP | MC6125 | 19.05 | 7.93 | 6.35 | |
฿ 610.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | 1.6 | 1.6 | SNMG190616-RP | MC6115 | 19.05 | 7.93 | 6.35 | |
฿ 610.00 | TURNING INSERTS | 10 Piece(s) | Available | 15 Day(s) | 1.6 | 1.6 | SNMG190616-RP | MC6125 | 19.05 | 7.93 | 6.35 |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | work material | Steel |
---|---|---|---|---|---|
Breaker Use | Rough Cutting | Rake angle | Negative | EPSR(°) | 90° |
Material Type | Coated・Carbide | Breaker | RP |
How can we improve?
How can we improve?