(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves reliable control even with latter-half materials that have easily elongated chips
Shape | D (55° Diamond) | Application | Outer Diameter / Inner Diameter | work material | Stainless Steel |
---|---|---|---|---|---|
Rake angle | Negative | Material Type | Coating | Breaker | With Breaker |
Please check the type/dimensions/specifications of the part DNMG150408-RM-MC7015 in the M Class Insert (with RM Breaker) DNMG○○○-RM series.
Part Number |
---|
DNMG150408-RM-MC7025 |
DNMG150408-RM-MP7035 |
DNMG150412-RM-MC7015 |
DNMG150412-RM-MC7025 |
DNMG150412-RM-MP7035 |
DNMG150416-RM-MC7015 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol | Material Details |
---|---|---|---|---|---|---|---|---|
฿ 320.00 | 10 Piece(s) | Available | 15 Day(s) | 0.8 | 0.8 | DNMG150408-RM | MC7025 | |
฿ 999,999,999.00 | 10 Piece(s) | Quote | 0.8 | 0.8 | DNMG150408-RM | MP7035 | ||
฿ 320.00 | 10 Piece(s) | Available | 15 Day(s) | 1.2 | 1.2 | DNMG150412-RM | MC7015 | |
฿ 320.00 | 10 Piece(s) | Available | 15 Day(s) | 1.2 | 1.2 | DNMG150412-RM | MC7025 | |
฿ 999,999,999.00 | 10 Piece(s) | Quote | 1.2 | 1.2 | DNMG150412-RM | MP7035 | ||
฿ 320.00 | 10 Piece(s) | Available | 15 Day(s) | 1.6 | 1.6 | DNMG150416-RM | MC7015 |
How can we improve?
How can we improve?