1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with RM Breaker) CNMG○○○-RM

M Class Insert (with RM Breaker) CNMG○○○-RM
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves reliable control even with latter-half materials that have easily elongated chips

 
Part Number
CNMG120408-RM-MC7015
CNMG120408-RM-MC7025
CNMG120408-RM-MP7035
CNMG120412-RM-MC7015
CNMG120412-RM-MC7025
CNMG120412-RM-MP7035
CNMG120416-RM-MC7015
CNMG120416-RM-MC7025
CNMG120416-RM-MP7035
CNMG160612-RM-MC7015
CNMG160612-RM-MC7025
CNMG160612-RM-MP7035
CNMG160616-RM-MC7015
CNMG160616-RM-MC7025
CNMG160616-RM-MP7035
CNMG190612-RM-MC7015
CNMG190612-RM-MC7025
CNMG190612-RM-MP7035
CNMG190616-RM-MC7015
CNMG190616-RM-MC7025
CNMG190616-RM-MP7035
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details

฿ 300.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 0.80.8CNMG120408-RMMC7015

฿ 300.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 0.80.8CNMG120408-RMMC7025

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.80.8CNMG120408-RMMP7035

฿ 300.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.21.2CNMG120412RMMC7015

฿ 300.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.21.2CNMG120412RMMC7025

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.21.2CNMG120412-RMMP7035

฿ 300.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.61.6CNMG120416RMMC7015

฿ 300.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.61.6CNMG120416RMMC7025

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.61.6CNMG120416-RMMP7035

฿ 532.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.21.2CNMG160612RMMC7015

฿ 532.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.21.2CNMG160612RMMC7025

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.21.2CNMG160612RMMP7035

฿ 532.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.61.6CNMG160616RMMC7015

฿ 532.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.61.6CNMG160616RMMC7025

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.61.6CNMG160616RMMP7035

฿ 628.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.21.2CNMG190612-RMMC7015

฿ 628.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.21.2CNMG190612-RMMC7025

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.21.2CNMG190612-RMMP7035

฿ 628.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.61.6CNMG190616-RMMC7015

฿ 628.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) 1.61.6CNMG190616-RMMC7025

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 1.61.6CNMG190616-RMMP7035

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter work material Stainless Steel
Rake angle Negative Material Type Coating